Philips LuxSpace, surface mounted, 14.8 W, 2200 lm, 4000 K, DALI, Interact Ready, UGR19, High-gloss reflector, VLC, White, IP20
DN571C LED20S/840 DIA-VLC-E C WH
Product Description
Aluminum die cast, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled external, 2200 lm, 14.8 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief