Philips LuxSpace, surface mounted, 16.4 W, D250 mm, 2200 lm, 3000 K, High-gloss reflector, White, IP20

DN570C LED20S/830 PSU-E C WH

Product Description

D250 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 2200 lm, 16.4 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 97088800
Full order code: 871869997088800

Downloads