Philips Greenup Slim Downlight
The ultra-thin downlight for general lighting applications with limited build-in height
Products
DN150B LED6S 830 PSU GM
33923899
DN150B LED6S 840 PSU GM
33924599
DN150B LED15S 830 PSU GM
33927699
DN150B LED15S 840 PSU GM
33928399
DN150B LED20S 830 PSU GM
33929099
DN150B LED20S 840 PSU GM
33930699
6 items
Product family information
Description
Greenup Slim downlight is ultra-thin product for general lighting applications with limited build-in height, which is suitable for a series of Lighting applications in Office, Retail and General Area Lighting. Available in a wide variety of lumen packs, cut out size, color temp and dimming option (ETO approach).
Benefits
Compact design for better integration with the building
Comfortable light with high efficiency
Features
Lumen package: 600lm, 1000lm, 1500lm, 2100lm
Cut out size: 3”, 5”, 6”, 8”