Philips CoreLine SlimDownlight, 21 W, D205 mm, 2100 lm, 4000 K, CRI>80, Opal, IP20/44

DN145B LED20S/840 PSU II WH

Product Description

D205 mm, Aluminum die cast, White, Traffic white (RAL9016), Power supply unit (On/Off), 2100 lm, 21 W, 100 lm/W, 4000 K, (0.38212,0.38031) SDCM<3, CRI>80, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole

Order code: 33950499
Full order code: 871016333950499

Downloads