Philips CoreLine SlimDownlight, 11 W, D155 mm, 1100 lm, 3000 K, CRI>80, Opal, IP20/44

DN145B LED10S/830 PSU II WH

Product Description

D155 mm, Aluminum die cast, White, Traffic white (RAL9016), Power supply unit (On/Off), 1100 lm, 11 W, 100 lm/W, 3000 K, (0.43657,0.40454) SDCM<3, CRI>80, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole

Order code: 33947499
Full order code: 871016333947499

Downloads