Philips CoreLine SlimDownlight, 22.5 W, D205 mm, 2100 lm, 4000 K, CRI>80, DALI, Opal, IP20/44

DN145B LED20S/840 PSD-E II WH

Product Description

D205 mm, Aluminum die cast, White, Traffic white (RAL9016), Power supply unit with DALI interface external, 2100 lm, 22.5 W, 93 lm/W, 4000 K, (0.38212,0.38031) SDCM<3, CRI>80, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole

Order code: 96103999
Full order code: 871869996103999

Downloads