Middle East - English

Philips CoreLine Downlight gen5, 9.8 W, D150 mm, 1200 lm, 4000 K, UGR19, Facetted reflector, IP20/54

DN142B 10S/840 PSU-E UGR19 IP54

Product Description

D150 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit external (On/Off), 1200 lm, 9.8 W, 120 lm/W, 4000 K, (0.380,0.377) SDCM≦5, UGR19, Facetted reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 4-pole

Order code: 911401551732
Full order code: 872016950298799

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - DN142B 10S/840 PSU-E UGR19 IP54 txt 3.7 kB
Product leaflet
Localized commercial leaflet 911401551732 en_AE pdf 378.2 kB

Brochures

Install instructions
CoreLine Downlight DN142B Installation Instructions (PSU) pdf 442.1 kB

Visuals

Product-Photographs-911401551732_EU
Multiple assets
Product-Diagrams-911401551732_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DN142B 10S/840 PSU-E UGR19 IP54 IES
Revit file
Revit file - 911401551732 REVIT
Dialux
ULD File - DN142B 10S/840 PSU-E UGR19 IP54 ULD
Relux
ROLF File - DN142B 10S/840 PSU-E UGR19 IP54 ROLFZ
LDT
LDT File - DN142B 10S/840 PSU-E UGR19 IP54 LDT

Other

Environmental product declaration
EPD-CoreLine-Downlight-gen5-DN142B-10S-Ref-911401551432 pdf 1.0 MB