Middle East - English

Philips CoreLine Downlight gen5, 14.9 W, D150 mm, 1000 lm, 4000 K, DALI, UGR19, Facetted reflector, IP20, ELB3h

DN142B 10S/840 PSD-E UGR19 ELB3

Product Description

D150 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit with DALI interface external, 1000 lm, 14.9 W, 109 lm/W, 4000 K, (0.380,0.377) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Emergency lighting 3 hours duration basic version

Order code: 910505103606
Full order code: 872016910906300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - DN142B 10S/840 PSD-E UGR19 ELB3 txt 3.8 kB
Product leaflet
Localized commercial leaflet 910505103606 en_AE pdf 377.9 kB

Brochures

Install instructions
CoreLine Downlight DN142B Installation Instructions (Emergency) pdf 53.5 MB

Visuals

Product-Photographs-910505103606_EU
Multiple assets
Product-Diagrams-910505103606_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DN142B 10S/840 PSD-E UGR19 ELB3 IES
Revit file
Revit file - DN142BI - 910505103606 REVIT
Dialux
ULD File - DN142B 10S/840 PSD-E UGR19 ELB3 ULD
Relux
ROLF File - DN142B 10S/840 PSD-E UGR19 ELB3 ROLFZ
LDT
LDT File - DN142B 10S/840 PSD-E UGR19 ELB3 LDT

Other

Environmental product declaration
EPD-CoreLine-Downlight-gen5-DN142B-10S-Ref-911401551432 pdf 1.0 MB