Middle East - English

Philips CoreLine Downlight gen5, 20.5 W, D200 mm, 2000 lm, 4000 K, DALI, UGR19, Facetted reflector, IP20, EL-ready

DN142B 20S/840 PSD-E UGR19

Product Description

D200 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit with DALI interface external, 2000 lm, 20.5 W, 110 lm/W, 4000 K, (0.380,0.377) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505103601
Full order code: 872016910901800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - DN142B 20S/840 PSD-E UGR19 txt 3.6 kB
Product leaflet
Localized commercial leaflet 910505103601 en_AE pdf 398.1 kB

Brochures

Install instructions
CoreLine Downlight DN142B Installation Instructions (PSD/WIA) pdf 45.2 MB

Visuals

Product-Photographs-910505103601_EU
Multiple assets
Product-Diagrams-910505103601_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DN142B 20S/840 PSD-E UGR19 IES
Revit file
Revit file - DN142BI - 910505103601 REVIT
Dialux
ULD File - DN142B 20S/840 PSD-E UGR19 ULD
Relux
ROLF File - DN142B 20S/840 PSD-E UGR19 ROLFZ
LDT
LDT File - DN142B 20S/840 PSD-E UGR19 LDT

Other

Environmental product declaration
EPD-CoreLine-Downlight-gen5-DN142B-20S-Ref-911401552232 pdf 1.1 MB