Middle East - English

Philips CoreLine Recessed Spot gen2, Adjustable, 12 W, D78 mm, 1200 lm, 3000 K, Wireless, Interact Ready, Wide beam, White, IP20/44

RS151B LED12-WB-/830 D78 WIA PI6 WH

Product Description

CoreLine Recessed Spot gen2, Adjustable, D78 mm, Aluminum die-cast, White, Recessed, Wireless driver Interact System ready external, 1200 lm, 12 W, 100 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401898582
Full order code: 871951454822099

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401898582 en_AE pdf 391.4 kB

Brochures

Install instructions
RS151B Mounting Insructions WIA 12S pdf 4.1 MB

Visuals

Product-Photographs-911401898582_EU
Multiple assets
Product-Diagrams-911401898582_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RS151B LED12-WB-/830 D78 WIA PI6 WH IES
Revit file
Revit file - 911401898582 ZIP
Dialux
ULD File - RS151B LED12-WB-/830 D78 WIA PI6 WH ULD
Relux
ROLF File - RS151B LED12-WB-/830 D78 WIA PI6 WH ROLFZ
LDT
LDT File - RS151B LED12-WB-/830 D78 WIA PI6 WH LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS151B LED12 WB 830 D78 WIA PI6 WH 911401898582 pdf 648.9 kB