Middle East - English

Philips CoreLine Recessed Spot gen2, Fixed, 10.2 W, D68 mm, 1000 lm, 3000 K, Phase-cut dim, Wide beam, White, IP20/65

RS155B LED9-WB-/830 D68 PSR PI6 WH

Product Description

CoreLine Recessed Spot gen2, Fixed, D68 mm, Aluminum die-cast, White, Recessed, Power supply unit regulating external, 1000 lm, 10.2 W, 98 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Wide beam, Polycarbonate, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401822684
Full order code: 871951494100799

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401822684 en_AE pdf 1.9 MB

Brochures

Install instructions
CoreLine Recessed Spot gen2 D68mm 650-950-1200lm MI pdf 4.2 MB

Visuals

Product-Photographs-911401822684_EU
Multiple assets - Visuals
Product-Diagrams-911401822684_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS155B LED9-WB-/830 D68 PSR PI6 WH IES
Revit file
Revit file - 911401822684 ZIP
Dialux
ULD File - RS155B LED9-WB-/830 D68 PSR PI6 WH ULD
Relux
ROLF File - RS155B LED9-WB-/830 D68 PSR PI6 WH ROLFZ
LDT
LDT File - RS155B LED9-WB-/830 D68 PSR PI6 WH LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS155B LED9 WB 830 D68 PSR PI6 WH 911401822684 pdf 695.3 kB