Philips TUV T8
TUV T8 - Guaranteed lifetime simplifying planned maintenance in professional applications
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
TUV T8 F17 1SL/2526413840 | 16.7 | - | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TUV 15W SLV/2572617940 | 15.5 | - | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TUV 25W 1SL/2564161840 | 25 | - | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TUV 30W 1SL/25-Latest72620940 | 30 | - | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TUV 36W SLV/661854210 | 36 | - | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TUV 75W HO 1SL/661851110 | 75 | - | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TUV 55W HO 1SL/661866510 | 54 | - | - | - | G13 | Medium Bi-Pin Fluorescent |
Product family information
Description
TUV T8 lamps are double-ended UVC (germicidal) lamps used in professional water and air disinfection units. TUV T8 lamps offer almost constant UV output over their complete lifetime, for maximum security of disinfection and high system efficacy. Moreover, they have a long and reliable lifetime, which allows maintenance to be planned for in advance.
Benefits
Security of effective disinfection over the useful lifetime of the lamp
Maintenance can be planned in advance, virtually eliminating the need for expensive spot replacement of prematurely failed lamps
Features
Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection purposes
Protective inside coating ensures constant UV output over the complete lifetime of the lamp
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.
DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.