Philips PAR38

Product Description

Products

Product Compare
120
1,150
-
-
E27/51

Product family information

Description

Pressed-glass 121 mm diameter reflector lamps of high luminous intensity

Benefits

  • Produces the same useful light as conventional PAR lamps at 20% lower energy

Features

  • Spot versions have a stippled front reflector producing a narrow, homogeneous beam

  • Flood versions have a front refractor composed of prismatic elements

Applications

  • Can be used indoors and outdoors, or wherever blown-bulb reflector lamps would be too vulnerable
  • Indoors: shops, window displays, homes, hotels, restaurants, theatres, museums, exhibitions and buildings
  • Outdoors: floodlighting, advertising signs, buildings, statues, podiums, sports grounds, parks and gardens
  • Can be installed outdoors without any protection, provided they are used in a watertight lampholder
  • For outdoor use, a heat-resistant rubber ring must be fitted between the lamp and the lampholder

Downloads