Philips MASTER TL5 Circular

Extended design possibilities

Products

Product Compare
23.5
1,800
3000
-
2GX13
23.5
1,800
4000
-
2GX13
40.5
3,300
3000
-
2GX13
40.5
3,300
4000
-
2GX13
55.7
4,210
3000
-
2GX13
55.7
4,210
4000
-
2GX13
60.6
5,000
3000
-
2GX13
60.6
5,000
4000
-
2GX13

Product family information

Description

This circular TL5 lamp (tube diameter 16 mm) offers extended design possibilities. The slim tube allows the creation of extremely flat luminaires and enables omni-directional light distribution. It is suitable for a wide range of professional and semi-professional applications, and is ideal for use in shops, offices and public areas with unconventional layouts.

Benefits

  • Slim 16 mm tube allows creation of extremely flat luminaires

  • Allows appealing circular designs

Features

  • Perfect circular shape

  • Highly efficient 3-band fluorescent coating

Applications

  • Brings the benefits of TL5 lighting to an even wider range of attractive applications
  • Suitable for a wide range of professional and semi-professional applications
  • Ideal for use in shops, offices and public areas with non-traditional lay-outs
  • Amalgam lamps 55W and 60W are limited suitable for dimming applications

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads