Philips TL Rapid Start Standard Colours

T12 lamp with reliable ignition

Products

Product Compare
39.0
2,500
6200
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

The TL RS (Rapid Start) lamp (tube diameter 38 mm) has an external silicon coating. It is suitable for situations where high humidity requires fast and stable ignition but color rendering is not important. Rapid Start lamps can be ignited without a starter.

Benefits

  • Creating atmospheres from warm white to cool daylight

  • Fast, well-defined ignition at low temperatures

Features

  • RS (Rapid Start) lamps with an external silicon coating

  • Standard colors with moderate color rendering

Applications

  • Mostly used in applications where color rendering is not an important factor

Downloads