Philips PL-L Long 4-Pin Base

High light output in a compact size

Products

Product Compare
18.0
1,200
3000
-
2G11

Product family information

Description

Philips Linear Compact Fluorescent Lamps offer designers, specifiers and end-users new levels of efficiencies and versatility in sizes,configurations and application possibilities. With so many elegant fixtures available to complement their small size, high light output and advanced technology, Philips Energy Advantage lamps are fast becoming the preferred choice when maximum effciency and sleek design solutions are required.

Benefits

  • PL-L offers long life in a sleek profile.

  • Available in a broad range of color temperatures.

Features

  • Available in multiple sizes

  • For use on Rapid Start, Instant Start (40W), Electronic and dimming curcuits

Applications

  • perfect for 2' x 2' fixtures in office and healthcare facilities.

Downloads