TORNADO

Product Description

Products

Product Compare
-
-
6500
-
B22

Product family information

Description

The Helix range is a twist-shape compact fluorescent lamp, with optimal light distribution. It is available in 11W, 15W, 20W and 23W (25W), with lumen equivalence of 60W, 75W, 100W and 125W incandescent light bulb. It is also available in two color temperatures: warm white (2700K) and cool daylight (6500K). It is available in both 220-240V and 120-127V and able to operate under a wide voltage range (Power supply fluctuation). It consumes up to 80% less energy than the incandescent light bulb and lasts for 3 years.

Benefits

  • Very compact size and wide range allowing easy replacement of most GLS lamps from 25 W up to 150 W

  • More than 80% energy saving effect compared with incandescent lamps of similar light output

Features

  • Spiral-shaped alternative to incandescent lamps

  • High energy efficiency

Applications

  • The Helix range is widely used to replace incandescent light bulb at all kinds of applications, especially where require intensive light output.
  • It is not suitable for dimming and electronic devices

Warning & Safety

  • Breaking a lamp is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a closed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Compact fluorescent lamps have to be treated as special waste, they must be taken to your local waste facilities for recycling. The European Lighting Industry has set up an infrastructure, capable of recycling mercury, other metals, glass etc.