Philips Greenspace Flex
It delivers super flexibility, a complete product range and seamless system integration for hospitality customers..
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
77 | 2,540 | 2700 | 6 | - | |||
92 | 3,864 | 2700 | 6 | - | |||
97 | 4,074 | 3000 | 6 | - | |||
97 | 4,074 | 3000 | 6 | - | |||
100 | 1,500 | 3000 | 6 | - | |||
89 | 980 | 4000 | 6 | - | |||
73 | 800 | 4000 | 6 | - | |||
87 | 1,300 | 4000 | 6 | - |
117 items
of 15
Products per page
Product family information
Description
GreenSpace Flex is performance portfolio dedicated to Hospitality segment for GC/GM countries. With modular design concept, the light engines and different trims could have multiply of combination to satisfy diversified customer’s requirement.
Benefits
Complete portfolio covering from 400lm to 3000lm, 3CCT and 3 beam angles.
Super flexibility with modular design, and different trims to suit different application.
Features
6w ~42w (400lm~3200lm)
CRI 90, SDCM <3