Schweiz - Deutsch

Philips UV-B Narrowband PL-L/PL-S

UVB Narrowband PL-L/PL-S – most effective phototherapy lamp plus design freedom

Produkte

Informationen über Produktfamilien

Beschreibung

More than 400 independent clinical studies have proven that the UVB Narrowband PL-L/PL-S lamps are safer and more effective than any other lamps in their class. The PL-L/PL-S versions provide additional design freedom for system manufacturers since these are space-saving compact, single-ended lamps. Further flexibility is assured since they use the same lamp caps as general lighting lamps, they also use the same universal ballasts. Their best-in-class treatment effectiveness is a result of their very narrow waveband emission: between 305 and 315 nm with a peak at 311 nm. This is the most efficacious waveband for the treatment of psoriasis, and is therefore much more focused. As a result, exposure times are much shorter and this in turn leads to a reduction of side effects such as reddening of the skin and itching. All of this makes them ideal for phototherapy treatment of diseases such as psoriasis and vitiligo. What’s more, because the overall dosage of this narrowband radiation can be closely controlled, these lamps are suitable for home therapy.

Vorteile

  • Minimum side effects like redness, itching and burns

  • Shorter period of exposure and less erythemal radiation than conventional UVB lamps

Eigenschaften

  • Emission peak at 311 nm

  • Narrowband

Anwendungsbereiche

  • Psoriasis, Vitiligo

Warn- und Sicherheitshinweise

  • Es ist sehr unwahrscheinlich, dass der Glasbruch einer Lampe negative Auswirkungen auf Ihre Gesundheit hat. Wenn es zu einem Glasbruch kommt, lüften Sie den Raum 30 Minunten lang und entfernen Sie die Splitter möglichst mit Handschuhen. Legen Sie die Splitter in eine verschließbaren Plastikbeutel und geben Sie ihn beim Werkstoffhof zum Recycling ab. Benutzen Sie keinen Staubsauger.

Downloads

Produktunterlagen

Produktdatenblatt
Localized commercial leaflet UV-B Narrowband PL-L/PL-S de_CH pdf 408.5 kB

Bilder

Family-Photographs-UV-B Narrowband PL-L/PL-S
Mehrere Ressourcen - Visuals