България - Български

Philips Villa LED gen2, Urban road & street light, 38 W, 3450 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66

BDP768 LED50/830 II DM50 MK-BK FG BALL 6

Продуктово описание

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit (On/Off), 3450 lm, 38 W, 91 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible

Код за поръчка: 912300024527
Пълен код на поръчката: 871869989200500

Спецификации

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне