България - Български

Philips UrbanFlex, Urban road & street light, 72 W, 8300 lm, 2700 K, CRI70, DALI, Distribution symmetrical DS51, Safety class II, IP66, SRG10-10

BRP730 LED100-4S/727 II PSD D9 DS51 FG S

Продуктово описание

Urban road & street light, Aluminum die cast, Gray, Side-entry for diameter 60 mm, Power supply unit with DALI interface, 8300 lm, 72 W, 115 lm/W, 2700 K, (0.4577, 0.4098) SDCM <5, CRI70, Distribution symmetrical DS51, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Internal connector

Код за поръчка: 912300060120
Пълен код на поръчката: 871951424070400