Philips TownTune CCB, Urban road & street light, 14.8 W, 1760 lm, 3000 K, CRI70, Distribution wide 50, Safety class I, IP66, SRG6-6
BDP275 LED22-4S/730 DW50 DGR D9 62P
Продуктово описание
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit (On/Off), 1760 lm, 14.8 W, 119 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Спецификации
- Lamp family code LED22 [LED module 2200 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years