България - Български

Philips TownTune Asymmetric, Urban road & street light, 31.5 W, 3200 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 50, Safety class I, IP66, STD

BDP265 LED40-4S/830 DM50 DDF3 48-4S/60A

Продуктово описание

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, DynaDimmer with fixed presets version 3, 3200 lm, 31.5 W, 102 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Код за поръчка: 912300024197
Пълен код на поръчката: 871869949757600

Спецификации

  • Lamp family code
    LED40 [LED module 4000 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне