Philips TownTune Asymmetric Lyre, Urban road & street light, 40 W, 3900 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, STD
BDP270 LED50-4S/830 II DM10 62P
Продуктово описание
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 3900 lm, 40 W, 98 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector
Спецификации
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years