България - Български

Philips TownGuide Performer, Urban road & street light, 34 W, 3750 lm, 4000 K, CRI70, Distribution wide, Safety class II, IP66, SRG6-6

BDP100 LED50/740 II DW PCC GR 62P

Продуктово описание

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 3750 lm, 34 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Код за поръчка: 910925866277
Пълен код на поръчката: 871829190973600

Спецификации

  • Lamp family code
    LED50 [LED module 5000 lm]