Philips TownGuide Performer, Urban road & street light, 19.6 W, 2204 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium, Safety class I, IP66, SRG6-6
BDP100 LED30/740 DM PCC SI CLO-DDF1 76P
Продуктово описание
Urban road & street light, Aluminum, Silver, Post-top for diameter 76 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 1, 2204 lm, 19.6 W, 115 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Спецификации
- Lamp family code LED30 [LED module 3000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified