България - Български

Philips TownGuide Performer, Urban road & street light, 74 W, 4240 lm, 3000 K, CRI80, Distribution wide, Safety class I, IP66, SRG6-6

BDP100 LED100/830 DW PCF SI CLO 62P

Продуктово описание

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating with constant light output, Constant light output, 4240 lm, 74 W, 65 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Код за поръчка: 910500991117
Пълен код на поръчката: 871829191056500

Спецификации

  • Lamp family code
    LED100 [LED module 10000 lm]