Philips Metronomis LED Torch

Metronomis LED – a play of light and shadow

Продукти

Продукт Сравнение
110
2,125
3000
80-89
19.4
134
3,360
4000
70-79
25
140
4,200
4000
70-79
30
128
1,638
4000
70-79
12.8
120
1,638
3000
70-79
13.6
120
2,460
3000
70-79
20.5
125
4,000
3000
70-79
32

Информация за продуктовата серия

Описание

Metronomis LED is the first post-top range in the world to offer a palette of environmental lighting effects to give projects a unique contextual or aesthetic touch. An innovative play of reflection, light and shadow creates an environmental pattern on the ground or on the bowl to create additional ambience. Four new iconic designs – with a visual and modular link to Metronomis I – are reduced to the essential elements. During the day, the discreet, transparent design blends into its context, be it contemporary or classical, while its night-time appearance is both functional and decorative. The flexible, modular Metronomis LED comes with a range of columns and a wide variety of optics and effects, enabling architects and lighting designers to create a unified, consistent lighting design that still reflects the differences in urban culture and history.

Предимства

  • Pure design and palette of lighting effects to make your city unique

  • Offers exceptional visual comfort while also optimizing safety

Характеристики

  • A palette of lighting effects on the ground or on the inside or outside of the bowl makes it possible to create different atmospheres and to give streets and cityscapes a distinctive visual touch

  • All the benefits of LEDGINE (high energy saving, serviceable and upgradable, maintains excellent light quality over lifetime, versatile in application)

Приложения

  • City centers and squares
  • Commercial and business centers
  • Residential and architectural areas

Файлове за изтегляне