Philips CitySoul gen2 LED Mini, Urban road & street light, 46.5 W, 5100 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, SRG10-10
BGP530 LED60-4S/830 II DM50 D9 SRG10 AL
Продуктово описание
Urban road & street light, Aluminum, Gray, Power supply unit with DALI interface, 5100 lm, 46.5 W, 110 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connection block
Спецификации
- Lamp family code LED60 [LED module 6000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years