България - Български

Philips CitySoul gen2 LED Large, Urban road & street light, 66 W, 9840 lm, 3000 K, CRI80, DALI, Distribution wide 52, Safety class II, IP66, STD

BGP531 LED120-1P/830II DW52P D9 AL GR CD

Продуктово описание

Urban road & street light, Aluminum, Grey, Mounting bracket, Power supply unit with DALI interface, 9840 lm, 66 W, 149 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution wide 52, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection level, Cable 10 m without plug, Screw connection block

Код за поръчка: 912300060819
Пълен код на поръчката: 872110337033400

Спецификации

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне