България - Български

Philips CitySoul gen2 LED Large, Urban road & street light, 92 W, 10080 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, STD

BPP531 LED120-4S/830 II DM50 SRT IACZ-4-

Продуктово описание

Urban road & street light, Aluminum, Gray, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 10080 lm, 92 W, 110 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection level, Screw connection block

Код за поръчка: 912300024413
Пълен код на поръчката: 871869987870200

Спецификации

  • Lamp family code
    LED120 [LED module 12000 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне