България - Български

Philips ArenaVision LED gen3.5, 1670 W, 222536 lm, 5700 K, Asymmetrical wide beam

BVP428 2690/857 PSD BV S2 D9 T25 OUT

Продуктово описание

Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 222536 lm, 1670 W, 133 lm/W, 5700 K, (0.321, 0.335), Asymmetrical wide beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Код за поръчка: 912300060885
Пълен код на поръчката: 872110338195800

Спецификации

  • Lamp family code
    LED2600 [LED module 260000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт