Philips Ledinaire All-in floodlights, 70 W, 7700 lm, 8400 lm, 3000 K, 4000 K, 6500 K, CRI80, Symmetrical, IP65
BVP167 LED84/830_40_65 PSU 70W SWB
Продуктово описание
Aluminum die cast, Grey, Traffic gray B (RAL7043), Single layer powder coating, Driver integrated on LED board (DoB), All-in, Multi Color Temperature, 7700 lm, 8400 lm, 70 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 2.0 m without plug, Flying leads/wires
Спецификации
- Lamp family code LED84S [LED Module, system flux 8400 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED system in flux
- Value ladder Value
- Warranty period 5 years