Philips SunStay Pro, 31.7 W, 5445 lm, 4000 K, CRI70, BLE, Distribution medium 10, Safety class III, IP66

VGP725 LED60-4S/740 OG DM10 III DGR 76P

Продуктово описание

Aluminum, Gray, Post-top for diameter 60 to 76 mm, 5445 lm, 31.7 W, 202 lm/W, 4000 K, (0.3818, 0.3797) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III

Код за поръчка: 912300060316
Пълен код на поръчката: 872016905324300

Спецификации

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Light source replaceable
    Yes
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне