Philips UniStreet gen2, Road & street light, 28.5 W, 3520 lm, 3000 K, CRI80, DALI, Distribution medium 11, Safety class II, IP66, SRG10-10

BGP281 LED40-4S/830 II DM11 D9 SRG10 48/

Продуктово описание

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 3520 lm, 28.5 W, 124 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole

Код за поръчка: 910925866750
Пълен код на поръчката: 871951410015200

Спецификации

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Файлове за изтегляне