Philips LumiStreet gen2, Road & street light, 33 W, 4000 lm, 3000 K, CRI70, Distribution medium 12, Safety class II, IP66

BGP290 LED50-1F/730 II DM12 SRTB 48/60S

Продуктово описание

Road & street light, Aluminum, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 4000 lm, 33 W, 121 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Код за поръчка: 910925869156
Пълен код на поръчката: 871951476949600

Спецификации

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Файлове за изтегляне