Philips LumiStreet gen2, Road & street light, 25.5 W, 3320 lm, 3000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66
BGP290 LED40-1F/730 II DM50 D9 48/60S
Продуктово описание
Road & street light, Aluminum, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 3320 lm, 25.5 W, 130 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Спецификации
- Lamp family code LED40 [LED module 4000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle