Philips LumiStreet gen2, Road & street light, 93 W, 11880 lm, 3000 K, CRI80, Distribution medium 31, Safety class II, IP66, MSP

BGP294 LED140-4S/830 II DM31 MSP CLO SRT

Продуктово описание

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 48 mm, Power supply unit regulating with constant light output, Constant light output, 11880 lm, 93 W, 129 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Код за поръчка: 910925866908
Пълен код на поръчката: 871951410171500

Спецификации

  • Lamp family code
    LED140 [LED module 14000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Файлове за изтегляне