Philips LumiStreet gen2, Road & street light, 11.2 W, 1540 lm, 4000 K, CRI70, Distribution medium 12, Safety class II, IP66

BGP292 LED18-4S/740 II DM12 SW302F CLO D

Продуктово описание

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 76 mm, Power supply unit regulating with constant light output, Constant light output, 1540 lm, 11.2 W, 140 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Код за поръчка: 910925866712
Пълен код на поръчката: 871951407977900

Спецификации

  • Lamp family code
    LED18 [LED module 1800 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Файлове за изтегляне