Philips Iridium gen4, Road & street light, 90 W, 12245 lm, 4000 K, CRI70, Internal (no external connection), Distribution extra wide 10, Safety class I, IP66, SRG6-6

BGP502 LED160-4S/740 DX10 FG GF D9 CLO H

Продуктово описание

Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output, 12245 lm, 90 W, 136 lm/W, 4000 K, 70, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Код за поръчка: 910925866573
Пълен код на поръчката: 871951406005000

Спецификации

  • Lamp family code
    LED160-4S [LED module, system flux 16000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Файлове за изтегляне