Продукти
Продукт | Сравнение | |
---|---|---|
BHL 250 L40-A2 230V 50Hz HD2-12691950230 | ||
BHL 400 L40-A2 230V 50Hz HD2-15191953330 |
2 елемента
Информация за продуктовата серия
Описание
Encapsulated electromagnetic copper/iron ballasts for HPL and HPI (Plus) lamps
Предимства
Excellent resistance to chemical impact, humid conditions and environmental stress crack
Long-lasting reliable solution – outstanding product lifetime of 15 years average
Характеристики
Encapsulated with thermoplastic polyester resin, reinforced with glass fiber
Ballasts designed for mercury lamps (HPL) without using an ignitor can also be used with HPI lamps together with an ignitor