Philips Group Cabinet Control
Group Cabinet Control enables customers to manage their lighting installation and energy usage. A retrofittable modular solution enabling decision-making with insights
Продукти
Продукт | Сравнение | |
---|---|---|
LFC7510 AmpLight Current94750200 | ||
LFC7520 AmpLight Switch94754000 | ||
LFC7530 AmpLight Battery94762500 | ||
LFC7550 AmpLight RS48594766300 | ||
LCU7590 Amplight 3 phase coil94772400 | ||
LCU7591 Amplight Leak Coil94774800 | ||
LFC7590/01 Surge Guard72357900 | ||
LFC7710/00 Coded Mains Transmitter72387600 |
Информация за продуктовата серия
Описание
Philips Group Cabinet Control enables remote grouping, monitoring, and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimized energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).
Предимства
A modular solution which can be retrofitted at the existing electrical cabinet
Customer controlled connected cabinet and lighting installation
Характеристики
Central switching (on/off) of a whole group of lighting points
Under/over voltage supply detection
Приложения
Предупреждение и безопасност
Refer to Documentation portal for all technical documents (https://www.partner.portal.signify.com/)
Check the local LTE band applicable before placing an order for the controller