Philips MultiOne Configurator
Single intuitive tool to create the perfect match for your lighting application
Информация за продуктовата серия
Описание
Today’s manufacturers are able to offer perfectly tailored lighting solutions that are intelligent and so can also be adapted to tomorrow’s needs. Philips’ new configurable gear units with built-in control functions allow programming of the luminaire’s behavior in order to maximize energy savings and minimize environmental impact.Philips’ light configurator is the single intuitive system allowing users to configure all the different functions in every programmable driver from Philips. Creating the perfect match for the application has never been easier.
Предимства
One tool for all Philips configurable drivers, both for conventional and LED systems
Flexibility for OEM providing access to the features built into the driver
Характеристики
For use with all Philips LED, fluorescent and HID programmable drivers
Suitable for standard Windows computers with USB connection