Продукти
Продукт | Сравнение | |
---|---|---|
SES LCM1060 Occ PIR WH65736999 | ||
LRM1070/00 SENSR MOV DET ST73138499 | ||
LRM1080/00 SENSR MOV DET ST IR73140799 | ||
LRH1070/00 SENSR SURFACE BOX73143899 |
Информация за продуктовата серия
Описание
The OccuSwitch is a movement detector with a built-in switch. It will switch the lights off in a room or area when it is vacated and thus save up to 30% on electricity The OccuSwitch can switch any load of up to 6 A and control an area of between 20 and 25 m2. A detachable mains connector enables easy installation and mounting of the OccuSwitch in the ceiling, a separate Wieland cable is available for easy, fast and trouble-free installation
Предимства
Energy savings of up to 30% and good pay-back
Works with almost all lamp- and luminaire types
Характеристики
OccuSwitch has a smart timer that will extend the delay time by 10 minutes if movement is detected shortly after switch-off, assuming that the area is still in use but there is very little movement
The OccuSwitch has a retractable shield that can be used to shield off areas, e.g. corridors, adjacent to the area the OccuSwitch is controlling