България - Български

Dynalite Sensors

Sophisticated yet simple energy-efficient lighting solutions

Продукти

Продукт Сравнение
DUS90AHB-D

DUS90AHB-D

00510100
DUS90WHB-D

DUS90WHB-D

00511800
DUS30LHB-D

DUS30LHB-D

00512500
DUS360CS-D

DUS360CS-D

88852000
DUS804CS-UP

DUS804CS-UP

52202900
DUS360CS

DUS360CS

88796700
DUS90CS

DUS90CS

88807000
DUS30CS

DUS30CS

88808700

Информация за продуктовата серия

Описание

The Philips Dynalite sensor range combines motion detection, light level detection and IR receive in one unit. Each of these features can be operated at the same time, allowing automation scenarios such as turning on the lights after detecting motion and then dimming the lighting level once the available sunlight has been measured, thereby providing additional energy savings. By combining each of these functions into one device, operational efficiency is improved. Each sensor has an in-built microprocessor, allowing logical functions to control one small room, the floor of a building, or an entire building. All sensors receive their power from the DyNet network, and as they are fully remotely programmable, they can be configured to automate and control a virtually unlimited number of controlled outputs.

Предимства

  • Reduces the need for many different types of sensors, thereby preventing ceiling clutter

  • Combines motion detection, light level detection and IR receive in one unit, thus improving efficiency

Характеристики

  • Sensors are fully remotely programmable

  • Built-in microprocessor

Приложения

  • Depends on the lighting system in which the controls are used

Файлове за изтегляне