България - Български

Dynalite Load Controllers

Load controllers do the heavy lifting in the control system

Продукти

Продукт Сравнение
DMBC110

DMBC110

50636400
DDBC516FR

DDBC516FR

52310100
DBC905W

DBC905W

50674600
DDLEDC605GL

DDLEDC605GL

51646200
DDMC802

DDMC802

88800100
DMC2-CE

DMC2-CE

00702000
DDBC120

DDBC120

88704200

Информация за продуктовата серия

Описание

Load controllers receive instructions from the network and adjust their controlled outputs as required. They contain all the elements – power supply, network ports, output circuits, and the microprocessor management – needed to operate the lighting groups for which they are responsible. All channel naming information, channel addressing, area addressing, and channel scene levels are stored within the memory of the load controller. Dynalite has a wide range of load controllers that can be mixed and matched to support various project requirements and multiple luminaire types. The load controller range features different types of output circuits for switching, leading/ trailing edge dimming, PWM dimming, DALI, and 0-10 V control. Controllers offer a range of channel capacities from 2-20A, as well as a choice of wall or DIN rail mounting options.

Предимства

    Приложения

    • Industrial
    • Education
    • Healthcare
    • Retail
    • Hospitality

    Файлове за изтегляне