Philips Dynalite Dynalite Load Controllers
Load controllers do the heavy lifting in the control system
Продукти
| Продукт | Сравнение | |
|---|---|---|
DMBC11050636400 | ||
DDBC516FR52310100 | ||
DBC905W50674600 | ||
DDLEDC605GL51646200 | ||
DDMC80288800100 | ||
DMC2-CE00702000 | ||
DDBC12088704200 |
Информация за продуктовата серия
Описание
Load controllers receive instructions from the network and adjust their controlled outputs as required. They contain all the elements – power supply, network ports, output circuits, and the microprocessor management – needed to operate the lighting groups for which they are responsible. All channel naming information, channel addressing, area addressing, and channel scene levels are stored within the memory of the load controller. Dynalite has a wide range of load controllers that can be mixed and matched to support various project requirements and multiple luminaire types. The load controller range features different types of output circuits for switching, leading/ trailing edge dimming, PWM dimming, DALI, and 0-10 V control. Controllers offer a range of channel capacities from 2-20A, as well as a choice of wall or DIN rail mounting options.