Philips LED, Others, Mains, 300 mm, 4.5 W, 2700 K, 480 lm, CRI 80, 30000 hour(s)
LED 4.5W 310mm S19 WW ND 1CT/4
Продуктово описание
LED, Others, Mains, 300 mm, 4.5 W, 2700 K, 480 lm, CRI 80, 30000 hour(s), 106 lm/W, EEL F, S19, Beam angle 175 degree(s), Plastic, 300 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1