Philips Ecofit, LED, T8, 1200 mm, 16 W, 36W TL-D, 4000 K, 1600 lm, CRI 80, 15000 hour(s)
Ecofit LEDtube 1200mm 16W 840 T8 I
Продуктово описание
Ecofit, LED, T8, 1200 mm, 16 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Beam angle 240 degree(s), Glass, 1200 mm, SDCM 6, IP20