Продукти
Продукт | Сравнение | |||||
---|---|---|---|---|---|---|
MR11 GU10 3.5W-35W WW 36D 2700K SRT677591900 | 3.5 | 240 | 2700 | GU10 | ||
LED 25W G9 WH ND SRT630165800 | - | - | 3000 | G9 | ||
LED 40W G9 WH ND SRT630171900 | - | - | 3000 | G9 | ||
LED 40W G9 WW 230V Dim SRT630157300 | - | - | 2700 | G9 |
4 елемента
Информация за продуктовата серия
Описание
Featuring a classic heritage design, Classic LEDspotMV delivers warm halogen-like light while saving around 90% on energy costs. It is compatible with most existing fixtures with a GU10 holder and is designed as a retrofit replacement for halogen or incandescent spots. LED lamps deliver significant energy savings and minimize maintenance costs.
Предимства
Long lifetime
Huge energy savings
Характеристики
Classic heritage design
Easy retrofit